Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Four differential clock outputs: configurable for PCIe (100MHz) and sRIO (125MHz) clock signals
  • Selectable crystal oscillator interface, 25MHz, 18pF parallel resonant crystal or LVCMOS/LVTTL single-ended reference clock input
  • Supports the following output frequencies: 100MHz or 125MHz
  • VCO: 500MHz
  • PLL bypass and output enable
  • PCI Express® (2.5Gb/s) and Gen 2 (5 Gb/s) jitter compliant
  • RMS phase jitter, 125MHz, using a 25MHz crystal
    (1.875MHz - 20MHz): 0.45ps (typical)
  • Full 3.3V power supply mode
  • -40°C to 85°C ambient operating temperature
  • Available in  lead-free (RoHS 6) package

Description

The 841604I is an optimized PCIe and sRIO clock generator. The device uses a 25MHz parallel crystal to generate 100MHz and 125MHz clock signals, replacing solutions requiring multiple oscillator and fanout buffer solutions. The device has excellent phase jitter (< 1ps rms) suitable to clock components requiring precise and low-jitter PCIe or sRIO or both clock signals. Designed for telecom, networking and industrial applications, the 841604I can also drive the high-speed sRIO and PCIe SerDes clock inputs of communication processors, DSPs, switches and bridges.

Applied Filters: