Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | PGG8 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 3.1 x 4.4 x 1.0 |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Type | TSSOP |
| Lead Count (#) | 8 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Core Voltage (V) | 3.3 |
| Feedback Input | No |
| Input Freq (MHz) | 25 - 25, 26.5625 - 26.5625 |
| Input Type | Crystal |
| Inputs (#) | 1 |
| Length (mm) | 3.1 |
| MOQ | 192 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 100 - 100, 106.25 - 106.25 |
| Output Type | LVCMOS |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 1 |
| Package Area (mm²) | 13.6 |
| Pb Free Category | e3 Sn |
| Phase Jitter Typ RMS (ps) | 0.78 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 3.1 x 4.4 x 1.0 |
| Prog. Clock | No |
| Qty. per Carrier (#) | 96 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1 |
| Width (mm) | 4.4 |
The 840011 is a Fibre Channel Clock Generator and a member of the family of high performance devices from IDT. The 840011 uses a 26.5625MHz or 25MHz crystal to synthesize 106.25MHz or 100MHz respectively. The 840011 has excellent phase jitter performance, from 637kHz – 10MHz integration range. The 840011 is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.