Features
- Single-chip solution for SyncE SETS
- Jitter generation < 0.3ps RMS (10kHz to 20MHz) meets the most stringent 10G PHY requirements
- Two ultra-low jitter analog PLLs support three clock modes: 622.08MHz, 625MHz, and 625MHz x 66/64
- Generates interface clocks (1GE, 10GBASE-R, 10GBASE-W, and 40GBASE-R) and SONET/SDH (OC-192/STM-64)
- Meets G.8262 for Synchronous Ethernet (SyncE) equipment
- Meets Telcordia GR-253-CORE and ITU-T G.813 for SONET/SDH equipment
- Integrates T4 DPLL and T0 DPLLs per ITU-T G.8264
- Supports input and output clocks whose frequencies range from 1PPS to 625MHz x 66/64
- Internal DCO can be controlled by an external processor to be used for IEEE 1588 clock generation
- Complemented by the 82V3911 SyncE PLL for 10GbE and 40GbE
Description
The 82V3910 is a single-chip Synchronous Equipment Timing Source (SETS) for Synchronous Ethernet (SyncE). The 82V3910 complies with ITU-T G.8262 for EEC Options 1 and 2; and G.813 for SEC Options 1 and 2; it is suitable for SyncE, SONET, and SDH equipment. Its ultra-low jitter generation makes it particularly suitable for single-board systems where the SETS directly times 10GBASE-R, 10GBASE-W, OC-192/STM-64, or 40GBASE-R PHYs.
The high-integration architecture minimizes component count and board space by including a “T0” G.8262 compliant digital PLL (DPLL); and a “T4” rate converting DPLL to provide recovered line timing to a local Building Integrated Timing Supply (BITS) or Synchronization Supply Unit (SSU). Two independent jitter attenuating analog PLLs (APLLs) are also integrated; these APLLs generate clocks with jitter below 0.3ps RMS over the 10kHz to 20MHz integration range and can be used to directly time 10GbE or 40GbE network PHYs. The DPLLs lock to a wide variety of telecom and Ethernet reference frequencies and suppress incoming timing faults to generate highly reliable output clocks for optimal network performance. The T0 DPLL can lock directly to a one pulse-per-second (1 PPS) reference enabling the host system to use a low-cost GPS receiver for synchronization.
The 82V3910 offers a solution optimized for use in Ethernet switches, routers, multi-service switching platforms, wireless backhaul equipment, and other communications infrastructure. It is available in a 196-ball 15mm x 15mm CABGA package and supports the standard industrial temperature range from -40 °C to +85 °C.
Applications
- SMC/SEC (SONET/SDH equipment)
- EEC (Synchronous Ethernet equipment)
- Core and access IP switches/routers
- Gigabit and Terabit IP switches/routers
- Cellular and WLL base station node clocks
- Broadband and multi-service access equipment
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 82V3910AUG | Obsolete | N/A | In Stock | CABGA | 196# | C | Yes | Tray |
| 82V3910AUG8 | Obsolete | N/A | Out of Stock | CABGA | 196# | C | Yes | Reel |
Filters
Applied Filters
- Application NotePDF 196 KB R31AN0083EU0110 Rev.1.10 Aug 13, 2025
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 300 KB 7WDXRDKU4E7E-5-57372 Oct 28, 2016
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Application NotePDF 115 KB 7WDXRDKU4E7E-5-57294 May 07, 2014
- Application NotePDF 120 KB 7WDXRDKU4E7E-5-57289 May 06, 2014
- Application NotePDF 160 KB 7WDXRDKU4E7E-5-57287 May 06, 2014
- Manual - HardwarePDF 232 KB 7WDXRDKU4E7E-5-54914 May 01, 2014
- Datasheet - Short-Form82V3910 Shortform DatasheetRECOMMENDEDPDF 210 KB 7WDXRDKU4E7E-5-54374 Jul 30, 2013
Recommended Documents (2)
- Datasheet - Short-Form82V3910 Shortform DatasheetRECOMMENDEDPDF 210 KB 7WDXRDKU4E7E-5-54374 Jul 30, 2013
Datasheets (2)
- Manual - HardwarePDF 232 KB 7WDXRDKU4E7E-5-54914 May 01, 2014
- Manual - SoftwarePDF 3 MB 7WDXRDKU4E7E-5-55131 Sep 25, 2013
Manuals & Guides (2)
- Application NotePDF 196 KB R31AN0083EU0110 Rev.1.10 Aug 13, 2025
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 300 KB 7WDXRDKU4E7E-5-57372 Oct 28, 2016View More (17)
Application Notes & White Papers (17)
- Product Change NoticePDF 93 KB 7WDXRDKU4E7E-5-61608 May 02, 2017
Product Notices (PCN, EOL, etc) (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- OverviewPDF 263 KB 7WDXRDKU4E7E-6-1063 Dec 10, 2015
- Product BriefPDF 1.34 MB 7WDXRDKU4E7E-6-7976 Sep 13, 2013
Marketing Collateral (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - OtherTGZ 149 KB 7WDXRDKU4E7E-5-55132 Sep 25, 2013
- Software & Tools - OtherZIP 243 KB 7WDXRDKU4E7E-5-55133 Sep 25, 2013
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - OtherTGZ 149 KB 7WDXRDKU4E7E-5-55132 Sep 25, 2013
- Software & Tools - OtherZIP 243 KB 7WDXRDKU4E7E-5-55133 Sep 25, 2013
Software & Tools (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.