Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG72 |
| Lead Count (#): | 72 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 72 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Assembly Location | CHINA |
| Wafer Fab Location | TAIWAN |
| Advanced Features | Hitless Reference Switching, External Sync Input |
| App Jitter Compliance | Stratum 3, Stratum 4, Stratum 4E, SMC, ITU, Telcordia |
| Application | Port Synchronizer |
| Channels (#) | 2 |
| Core Voltage (V) | 3.3 |
| Diff. Inputs | 2 |
| Diff. Outputs | 2 |
| Input Freq (MHz) | 1.0E-6 - 625 |
| Input Freq Range Type | TDM, DS1, E1, SONET/SDH, Ethernet, Sync Pulse |
| Input Type | AMI, LVPECL, LVDS, LVCMOS |
| Inputs (#) | 6 |
| Length (mm) | 10 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Banks (#) | 6 |
| Output Freq Range (MHz) | 1.0E-6 - 644.531 |
| Output Freq Range Type | 1PPS (1 Hz), TDM, DS1, E1, DS2, E3, DS3, 100BASE-T, STM-1/OC-3, STM-4/OC-12, 1000BASE-T/X |
| Output Signaling | LVPECL, LVDS, LVCMOS, AMI |
| Output Type | LVPECL, LVDS, LVCMOS, AMI |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 8 |
| Package Area (mm²) | 100 |
| Pb Free Category | e3 Sn |
| Phase Jitter Typ RMS (ps) | 0.8 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.0 |
| Prog. Clock | Yes |
| Prog. Interface | I2C, SPI |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1 |
| Width (mm) | 10 |
The 82V3396 dual Synchronous Ethernet line card PLL is used to synchronize line cards in Synchronous Ethernet and SONET/SDH equipment, and wireless base stations. The two independent timing paths allow the device to simultaneously synchronize transmit interfaces with the selected system backplane clock, and provide a recovered clock from a selected receive interface to the system backplane.
The 82V3396 accepts up to six input references operating at common Ethernet, SONET/SDH, and PDH frequencies, as well as other frequencies. The references are continually monitored for loss of signal and for frequency offset per user-programmed thresholds. The active reference for each of the two digital PLLs (DPLLs) is determined by forced selection or by automatic selection based on user-programmed priorities and locking allowances and based on the reference monitors.
The two 82V3396 timing paths are defined by independent DPLLs with embedded clock synthesizers. Both DPLLs support three primary operating modes: Free-Run, Locked, and Holdover. In Free-Run mode, the DPLLs generate clocks based on the master clock alone. In Locked mode the DPLLs filter reference clock jitter with one of the following selectable bandwidths: 18Hz, 35Hz, 70Hz, or 560Hz. In Locked mode, the long-term DPLL frequency accuracy is the same as the long-term frequency accuracy of the selected input reference. In Holdover mode, the DPLL uses frequency data acquired while in Locked mode to generate accurate frequencies for short periods.
The 82V3396 requires a 12.8MHz master clock for its reference monitors and other digital circuitry. The frequency accuracy of the master clock determines the frequency accuracy of the DPLLs in Free-Run mode. The frequency stability of the master clock determines the frequency stability of the DPLLs in Free-Run mode and Holdover mode.
The clocks synthesized by the 82V3396 DPLLs can be passed through one of the two independent jitter attenuating APLLs (for jitter-sensitive applications). Any of the DPLL or APLL clocks can be routed through a mux to any of the six clock outputs via independent output dividers.
The 82V3396 accepts sync pulse inputs that are associated with input references; the sync pulses can have frequencies of 1Hz, 2kHz, or 8kHz. The device aligns its output sync pulses with the selected input sync pulse.
All 82V3396 read/write registers are accessed through an SPI/I²C microprocessor interface.