Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Compatible with NMOS 8086
  • Completely Static CMOS Design
  • DC 8MHz (80C86-2)
  • Low Power Operation
  • lCCSB 500mA Max
  • ICCOP 10mA/MHz Typ
  • 1MByte of Direct Memory Addressing Capability
  • 24 Operand Addressing Modes
  • Bit, Byte, Word and Block Move Operations
  • 8-Bit and 16-Bit Signed/Unsigned Arithmetic
  • Binary, or Decimal
  • Multiply and Divide
  • Wide Operating Temperature Range
  • C80C86 0°C to +70°C
  • M80C86 -55°C to +125°C
  • Pb-Free Available (RoHS Compliant)

Description

The Renesas 80C86 high performance 16-bit CMOS CPU is manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). Two modes of operation, minimum for small systems and maximum for larger applications such as multiprocessing, allow user configuration to achieve the highest performance level. Full TTL compatibility (with the exception of CLOCK) and industry standard operation allow use of existing NMOS 8086 hardware and software designs.

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CERDIP52.1 x 13.2 x 0.00402.5

Applied Filters: