Skip to main content
Integrated Communications Processor

Package Information

Lead Count (#) 256
Pkg. Type CABGA
Pkg. Code BC256
Pitch (mm) 1
Pkg. Dimensions (mm) 17.0 x 17.0 x 1.4

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CABGA
Lead Count (#) 256
Pb (Lead) Free No
Carrier Type Tray
Cache Size (I/D) 8/8
Interface DMA, Ethernet, ICE, Interrupt Controller, Memory Controller, PCI Bridge, SPI, Serial Port(s)
Length (mm) 17
MOQ 90
Memory Controller 16-bit DDR, 8-bit ROM/Flash/SRAM/Dual-port/Peripheral
Moisture Sensitivity Level (MSL) 3
Operating Freq 300.00000
Package Area (mm²) 289.0
Pb Free Category e0
Pipeline Width (bits) 32
Pitch (mm) 1
Pkg. Dimensions (mm) 17.0 x 17.0 x 1.4
Qty. per Carrier (#) 90
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range 0 to 70°C
Thickness (mm) 1.4
Width (mm) 17

Description

32-bit MIPS CPU core with on-chip 10/100 Mbps Ethernet interface, DDR controller, 32-bit PCI interface, Serial Peripheral interface, DMA controller, and UART