Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The 78K0R/Ix3 Group is supported only for customers who have already adopted these products. The RL78/G1F Group is recommended for new designs.

Applications

  • Home Appliance
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Bit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CPURTCLVD or PVDDMAI/O PortsTimerADCEthernetTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
UPD78F1201MC-CAB-AXNRNDN/AOut of StockLSSOP1616KB01KB30#2.7 - 5.520MHz78K0RNoYesYes2316-bit x 12-ch10-bit x 6-chNo-40 to +85
UPD78F1201MC(S)-CAB-AXNRNDN/AOut of StockLSSOP1ku | $3.671616KB01KB30#2.7 - 5.520MHz78K0RNoYesYes2316-bit x 12-ch10-bit x 6-chNo-40 to +85JAPAN, MALAYSIAJAPAN
UPD78F1203MC-CAB-AXNRNDN/AOut of StockLSSOP1ku | $4.411632KB01.5KB30#2.7 - 5.520MHz78K0RNoYesYes2316-bit x 12-ch10-bit x 6-chNo-40 to +85JAPAN, MALAYSIAJAPAN
UPD78F1203MC(S)-CAB-AXNRNDN/AOut of StockLSSOP1632KB01.5KB30#2.7 - 5.520MHz78K0RNoYesYes2316-bit x 12-ch10-bit x 6-chNo-40 to +85
UPD78F1211GB-GAF-AXNRNDN/AOut of StockLQFP1616KB01KB44#2.7 - 5.520MHz78K0RNoYesYes3716-bit x 12-ch10-bit x 8-chNo-40 to +85
UPD78F1211GB(S)-GAF-AXNRNDN/AOut of StockLQFP1616KB01KB44#2.7 - 5.520MHz78K0RNoYesYes3716-bit x 12-ch10-bit x 8-chNo-40 to +85
UPD78F1211MC-GAA-AXNRNDN/AOut of StockSSOP1ku | $3.721616KB01KB38#2.7 - 5.520MHz78K0RNoYesYes3116-bit x 12-ch10-bit x 8-chNo-40 to +85MALAYSIAJAPAN
UPD78F1211MC(S)-GAA-AXObsoleteN/AOut of StockSSOP1616KB01KB38#2.7 - 5.520MHz78K0RNoYesYes3116-bit x 12-ch10-bit x 8-chNo-40 to +85
UPD78F1213GA-HAA-AXObsoleteN/AOut of StockTFQFP1632KB01.5KB48#2.7 - 5.520MHz78K0RNoYesYes4116-bit x 12-ch10-bit x 10-chNo-40 to +85
UPD78F1213GA(R)-HAA-AXObsoleteN/AOut of StockTFQFP1632KB01.5KB48#2.7 - 5.520MHz78K0RNoYesYes4116-bit x 12-ch10-bit x 10-chNo-40 to +85
UPD78F1213GA(S)-HAA-AXObsoleteN/AOut of StockTFQFP1632KB01.5KB48#2.7 - 5.520MHz78K0RNoYesYes4116-bit x 12-ch10-bit x 10-chNo-40 to +85
UPD78F1213GB-GAF-AXNRNDN/AOut of StockLQFP1ku | $4.121632KB01.5KB44#2.7 - 5.520MHz78K0RNoYesYes3716-bit x 12-ch10-bit x 10-chNo-40 to +85MALAYSIAJAPAN
UPD78F1213GB-GAF-E3-AXNRNDN/AOut of StockLQFP1632KB01.5KB44#2.7 - 5.520MHz78K0RNoYesYes3716-bit x 12-ch10-bit x 10-chNo-40 to +85
UPD78F1213GB(S)-GAF-AXNRNDN/AOut of StockLQFP1632KB01.5KB44#2.7 - 5.520MHz78K0RNoYesYes3716-bit x 12-ch10-bit x 10-chNo-40 to +85
UPD78F1213MC-GAA-AXObsoleteN/AOut of StockSSOP1632KB01.5KB38#2.7 - 5.520MHz78K0RNoYesYes3116-bit x 12-ch10-bit x 10-chNo-40 to +85
UPD78F1214GA-HAA-AXObsoleteN/AOut of StockTFQFP1648KB02KB48#2.7 - 5.520MHz78K0RNoYesYes4116-bit x 12-ch10-bit x 11-chNo-40 to +85
UPD78F1215GA-HAA-AXObsoleteN/AOut of StockTFQFP1664KB03KB48#2.7 - 5.520MHz78K0RNoYesYes4116-bit x 12-ch10-bit x 11-chNo-40 to +85
UPD78F1215GA-HAA-E2-AXNRNDN/AOut of StockTFQFP1664KB03KB48#2.7 - 5.520MHz78K0RNoYesYes4116-bit x 12-ch10-bit x 11-chNo-40 to +85
UPD78F1215GA(R)-HAA-AXNRNDN/AOut of StockTFQFP1ku | $4.961664KB03KB48#2.7 - 5.520MHz78K0RNoYesYes4116-bit x 12-ch10-bit x 11-chNo-40 to +85JAPANJAPAN
UPD78F1223GB-GAG-AXObsoleteN/AOut of StockLQFP1632KB01.5KB52#2.7 - 5.520MHz78K0RNoYesYes4516-bit x 12-ch10-bit x 11-chNo-40 to +85
UPD78F1224GB-GAG-AXObsoleteN/AOut of StockLQFP1648KB02KB52#2.7 - 5.520MHz78K0RNoYesYes4516-bit x 12-ch10-bit x 11-chNo-40 to +85
UPD78F1225GB-GAG-AXObsoleteN/AOut of StockLQFP1664KB03KB52#2.7 - 5.520MHz78K0RNoYesYes4516-bit x 12-ch10-bit x 11-chNo-40 to +85
UPD78F1225GB(R)-GAG-AXObsoleteN/AOut of StockLQFP1664KB03KB52#2.7 - 5.520MHz78K0RNoYesYes4516-bit x 12-ch10-bit x 11-chNo-40 to +85
UPD78F1225GB(S)-GAG-AXObsoleteN/AOut of StockLQFP1664KB03KB52#2.7 - 5.520MHz78K0RNoYesYes4516-bit x 12-ch10-bit x 11-chNo-40 to +85
UPD78F1233GB-GAH-AXObsoleteN/AOut of StockLFQFP1632KB01.5KB64#2.7 - 5.520MHz78K0RNoYesYes5516-bit x 12-ch10-bit x 12-chNo-40 to +85
UPD78F1233GK-GAJ-AXObsoleteN/AOut of StockLQFP1632KB01.5KB64#2.7 - 5.520MHz78K0RNoYesYes5516-bit x 12-ch10-bit x 12-chNo-40 to +85
UPD78F1233GK(R)-GAJ-AXObsoleteN/AOut of StockLQFP1632KB01.5KB64#2.7 - 5.520MHz78K0RNoYesYes5516-bit x 12-ch10-bit x 12-chNo-40 to +85
UPD78F1234GB-GAH-AXNRNDN/AOut of StockLFQFP1ku | $4.771648KB02KB64#2.7 - 5.520MHz78K0RNoYesYes5516-bit x 12-ch10-bit x 12-chNo-40 to +85MALAYSIAJAPAN
UPD78F1234GK-GAJ-AXObsoleteN/AOut of StockLQFP1648KB02KB64#2.7 - 5.520MHz78K0RNoYesYes5516-bit x 12-ch10-bit x 12-chNo-40 to +85
UPD78F1235GB-GAH-AXObsoleteN/AOut of StockLFQFP1664KB03KB64#2.7 - 5.520MHz78K0RNoYesYes5516-bit x 12-ch10-bit x 12-chNo-40 to +85
UPD78F1235GK-GAJ-AXObsoleteN/AOut of StockLQFP1664KB03KB64#2.7 - 5.520MHz78K0RNoYesYes5516-bit x 12-ch10-bit x 12-chNo-40 to +85