Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The 7547 Group is supported only for customers who have already adopted these products.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBit SizeRAM (KB)Lead Count (#)Operating Freq (Max) (MHz)CPULVD or PVDDMATimerADCEthernetTemp. Range (°C)
M37547G2-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP80.375KB36#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M37547G2-XXXFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP80.375KB36#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M37547G2FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP80.375KB36#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M37547G2FP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP80.375KB36#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M37547G4-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP80.5KB36#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M37547G4-XXXFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP80.5KB36#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M37547G4FP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP80.5KB36#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85
M37547G4FP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP80.5KB36#8MHz740YesNo8-bit x 2-ch, 16-bit x 2-ch10-bit x 8-chNo-20 to +85