Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • A and C speeds
  • Low input and output leakage ≤1µA (max.)
  • CMOS power levels
  • True TTL input and output compatibility: VOH = 3.3V (typ.); VOL = 0.3V (typ.)
  • High Drive outputs (-15mA IOH, 48mA IOL)
  • Meets or exceeds JEDEC standard 18 specifications
  • Power off disable outputs permit "live insertion"
  • Available in 20-pin SOIC and QSOP packages

Description

The 74FCT374T is an 8-bit register that consists of eight D-type flip-flops with a buffered common clock and buffered 3-state output control. When the output enable (OE) input is low, the eight outputs are enabled. When the OE input is high, the outputs are in the high-impedance state. The 74FCT374T operates at -40 °C to +85 °C. For the Mil version, see 54FCT374T.

Parameters

AttributesValue
FunctionRegister
Pkg. CodePSG20
Temp. Range (°C)-40 to 85°C
Bus Width (bits)8
Core Voltage (V)5
Speed GradeC

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC12.8 x 7.6 x 2.34201.27

Applied Filters: