Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • A and C speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (Output Skew) 250ps
  • Low input and output leakage ?1 uA (max.)
  • Light drive balanced output of ±8mA
  • Minimal system switching noise
  • Typical VOLP (Output Ground Bounce) 0.25V at VCC = 5V, TA = 25C
  • Power off disable outputs permit "live insertion"
  • Available in 48 pin SSOP package

Description

The 74FCT166244T 16-Bit Buffer/Line Driver is for bus interface or signal buffering applications requiring high speed and low power dissipation. The three-state controls allow independent 4-bit, 8-bit or combined 16-bit operation. The 74FCT166244T operates at -40C to +85C
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
74FCT166244ATPVGObsoleteN/AIn StockSSOP48#CYesTube
74FCT166244ATPVG8ObsoleteN/AOut of StockSSOP48#CYesReel
74FCT166244CTPVGObsoleteN/AIn StockSSOP48#CYesTube
74FCT166244CTPVG8ObsoleteN/AOut of StockSSOP48#CYesReel