Features
- A and C speeds
- Typical tSK(o) (output skew) < 250ps
- ESD > 2000V per MIL-STD-883, Method 3015
- > 200V using machine model (C = 200pF, R = 0)
- VCC = 3.3V ± 0.3V, normal range, or VCC = 2.7V to 3.6V, extended range
- CMOS power levels (0.4µW typ. static)
- Rail-to-rail output swing for increased noise margin
- Low ground bounce (0.3V typ.)
- Inputs (except I/O) can be driven by 3.3V or 5V components
- Available in 48-pin SSOP, TSSOP, and TVSOP packages
Description
The 74FCT163244 16-bit high-speed, low-power buffer/line drivers offer bus/backplane interface capability with improved packing density. The three-state controls operate these devices in a Quad-Nibble, Dual-Byte, or single 16-bit word mode. The inputs can be driven from either 3.3V or 5V devices allowing the use of these devices as translators in a mixed 3.3V/5V supply system. Thus, the 74FCT163244 can be used as buffers to connect 5V components to a 3.3V bus. The device operates at -40 °C to +85 °C.
Parameters
| Attributes | Value |
|---|---|
| Function | Buffer/Driver |
| Pkg. Code | PAG48 |
| Temp. Range (°C) | -40 to 85°C |
| Bus Width (bits) | 16 |
| Core Voltage (V) | 3.3 |
| Speed Grade | A |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TSSOP | 12.5 x 6.1 x 1.0 | 48 | 0.5 |
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type | Moisture Sensitivity Level (MSL) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 74FCT163244APAG8 | Active | N/A | Out of Stock | TSSOP | 1ku | $1.4 | 48# | C | Yes | Reel | 1 | TAIWAN | TAIWAN, USA |
| 74FCT163244APAG | Obsolete | N/A | Out of Stock | TSSOP | 1ku | $1.4 | 48# | C | Yes | Tube | 1 | TAIWAN | TAIWAN, UNITED STATES |
| 74FCT163244APFG | Obsolete | N/A | Out of Stock | TVSOP | 48# | C | Yes | Tube | 3 | |||
| 74FCT163244APFG8 | Obsolete | N/A | Out of Stock | TVSOP | 48# | C | Yes | Reel | 3 | |||
| 74FCT163244APVG | Obsolete | N/A | In Stock | SSOP | 1ku | $1.4 | 48# | C | Yes | Tube | 3 | TAIWAN | TAIWAN, UNITED STATES |
| 74FCT163244APVG8 | Obsolete | N/A | Out of Stock | SSOP | 48# | C | Yes | Reel | 3 | |||
| 74FCT163244CPAG | Obsolete | N/A | Out of Stock | TSSOP | 48# | C | Yes | Tube | 1 | |||
| 74FCT163244CPAG8 | Obsolete | N/A | Out of Stock | TSSOP | 1ku | $1.4 | 48# | C | Yes | Reel | 1 | TAIWAN | TAIWAN, UNITED STATES |
| 74FCT163244CPFG | Obsolete | N/A | In Stock | TVSOP | 48# | C | Yes | Tube | 3 | |||
| 74FCT163244CPFG8 | Obsolete | N/A | Out of Stock | TVSOP | 48# | C | Yes | Reel | 3 | |||
| 74FCT163244CPVG | Obsolete | N/A | Out of Stock | SSOP | 1ku | $1.4 | 48# | C | Yes | Tube | 3 | TAIWAN | TAIWAN, UNITED STATES |
| 74FCT163244CPVG8 | Obsolete | N/A | In Stock | SSOP | 1ku | $1.4 | 48# | C | Yes | Reel | 3 | TAIWAN | TAIWAN, UNITED STATES |
Filters
Applied Filters
- End Of Life NoticePDF 1.11 MB Aug 01, 2023
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 129 KB 7WDXRDKU4E7E-5-41719 Sep 19, 2008
- Product Change NoticePDF 18 KB 7WDXRDKU4E7E-5-41809 Sep 02, 2005
- Product Change NoticePDF 38 KB 7WDXRDKU4E7E-5-41815 Aug 04, 2005
- Product Change NoticePDF 16 KB 7WDXRDKU4E7E-5-41818 Jul 22, 2005
- Product Change NoticePDF 47 KB 7WDXRDKU4E7E-5-41814 Apr 29, 2005
- Product Change NoticePDF 35 KB 7WDXRDKU4E7E-5-41742 Apr 29, 2005
- Product Change NoticePDF 80 KB 7WDXRDKU4E7E-5-41813 Dec 14, 2004
- Product Change NoticePDF 22 KB 7WDXRDKU4E7E-5-41777 May 24, 2004
- Product Change NoticePDF 116 KB 7WDXRDKU4E7E-5-41796 Dec 03, 2003
- Product Change NoticePDF 109 KB 7WDXRDKU4E7E-5-41795 Dec 03, 2003
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 96 KB 7WDXRDKU4E7E-5-37064 Jun 02, 1996
- Application NotePDF 172 KB 7WDXRDKU4E7E-5-42046 Jan 02, 1996Related Files:
Application Notes & White Papers (3)
- End Of Life NoticePDF 1.11 MB Aug 01, 2023
- End Of Life NoticePDF 938 KB Feb 28, 2022
- End Of Life NoticePDF 909 KB Jan 20, 2022
- Product Change NoticePDF 151 KB Jan 08, 2020
- Product Change NoticePDF 157 KB Sep 17, 2019View More (36)
Product Notices (PCN, EOL, etc) (36)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
74FCT163244CPAG replacement
74FCT163244CPAG is going obsolete, but it looks like 74FCT163244APAG8 will still be available. They appear to be the same part but with slight differences in the propagation delay timing. Is that the only difference between the IDT74FCT163244A and IDT74FCT163244C? Thanks.
Jun 25, 2025