Warning message
Please log in or register to access this secure document.
Features
- A and C speeds
- High-speed, low-power CMOS
- Typical tSK(o) (output skew) < 250ps
- Low input and output leakage ≤1µA (max.)
- VCC = 5V ±10%
- Balanced output drivers of ±24mA
- Reduced system switching noise
- Typical VOLP (Output Ground Bounce) < 0.6V at VCC = 5V, TA = 25 °C
- Available in 56-pin SSOP and TSSOP packages
Description
The 74FCT162823T 18-bit high-speed, low-power bus interface register with clock enable (xCLKEN) and clear (xCLR) controls are ideal for parity bus interfacing in high-performance synchronous systems. The device can operate as two 9-bit registers or one 18-bit register. The 74FCT162823T offers low ground bounce, minimal undershoot, and controlled output fall times – reducing the need for external series terminating resistors. The 74FCT162823T operates at -40 °C to +85 °C.
Parameters
| Attributes | Value |
|---|---|
| Function | Register |
| Pkg. Code | PVG56 |
| Temp. Range (°C) | -40 to 85°C |
| Bus Width (bits) | 18 |
| Core Voltage (V) | 5 |
| Speed Grade | C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SSOP | 18.4 x 7.5 x 2.3 | 56 | 0.64 |
Applied Filters: