Skip to main content
Renesas Electronics Corporation

Features

  • A, C, and E speeds
  • High-speed, low-power CMOS
  • Typical tSK(o) (Output Skew) < 250ps
  • Low input and output leakage ? 1 uA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • High drive outputs ( -32mA IOH, 64mA IOL)
  • Power off disable outputs permit "live insertion"
  • Typical VOLP (Output Ground Bounce) < 1.0V at VCC = 5V, TA = 25C
  • Available in 48 pin SSOP, TSSOP packages

Description

The 74FCT16245T 16-bit high-speed, low-power transceiver is ideal for synchronous communication between two busses. It can operate as either two independent 8-bit transceivers or one 16-bit transceiver. The 74FCT16245T is ideally suited for driving high-capacitance loads and low impedance backplanes. The output buffers are designed to allow "live insertion" of boards when used as backplane drivers. The 74FCT16245T operates at -40C to +85C. (For Mil version, see 54FCT16245T)

Parameters

AttributesValue
FunctionTransceiver
Pkg. CodePAG48, PVG48
Temp. Range (°C)-40 to 85°C
Bus Width (bits)16
Core Voltage (V)5
Speed GradeA, C, E

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SSOP15.9 x 7.5 x 2.3480.64
TSSOP12.5 x 6.1 x 1.0480.5

Applied Filters: