Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
16-BIT BUFFER/LINE DRIVER

Package Information

Pkg. Type:TVSOP
Pkg. Code:PF48
Lead Count (#):48
Pkg. Dimensions (mm):9.7 x 4.4 x 1.0
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTVSOP
Lead Count (#)48
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)9.7
MOQ1
Moisture Sensitivity Level (MSL)1
Package Area (mm²)42.7
Pb Free Categorye0
Pitch (mm)0.4
Pkg. Dimensions (mm)9.7 x 4.4 x 1.0
Qty. per Carrier (#)50
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)4.4

Description

This product is obsolete.