| CAD Model: | View CAD Model |
| Pkg. Type: | PLCC |
| Pkg. Code: | PLG44 |
| Lead Count (#): | 44 |
| Pkg. Dimensions (mm): | 16.51 x 16.51 x 3.63 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 44 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Delay Mode | No |
| Function | TSI |
| Length (mm) | 16.51 |
| MOQ | 108 |
| PCM Highways (#) | 4 |
| PCM Rate (Mbps) | 2 |
| Package Area (mm²) | 272.6 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 16.51 x 16.51 x 3.63 |
| Pkg. Type | PLCC |
| Qty. per Carrier (#) | 27 |
| Qty. per Reel (#) | 0 |
| Rate Matching | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Switching Capacity | 128 x 128 |
| Tape & Reel | No |
| Thickness (mm) | 3.63 |
| Width (mm) | 16.51 |
A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.