Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
64X5 HIGH SPEED CMOS FIFO

Package Information

Pkg. Type:SOIC
Pkg. Code:PS18
Lead Count (#):18
Pkg. Dimensions (mm):11.5 x 7.6 x 2.34
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOIC
Lead Count (#)18
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)11.5
MOQ123
Moisture Sensitivity Level (MSL)1
Package Area (mm²)87.4
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)11.5 x 7.6 x 2.34
Qty. per Carrier (#)41
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2.34
Width (mm)7.6

Description

This product is obsolete.