Features
- Pin-compatible with the 722x5 SuperSync FIFOs
- 10ns read/write cycle time (8ns access time)
- Fixed, low first word data latency time
- Auto power down minimizes standby power consumption
- Retransmit operation with fixed, low first word data latency time
- Empty, Full and Half-Full flags signal FIFO status
- Programmable Almost-Empty and Almost-Full flags
- Easily expandable in depth and width
- Independent Read and Write clocks (permit reading and writing simultaneously)
- Available in 64-pin TQFP and STQFP packages
- Industrial temperature range (–40C to +85C) is available
Description
The 72265 is a 16K x 18 SuperSync FIFO memory with clocked read and write controls. The Frequency Select pin (FS) has been removed, thus it is no longer necessary to select which of the two clock inputs, RCLK or WCLK, is running at the higher frequency. SuperSync FIFOs are particularly appropriate for networking, video, telecommunications, data communications and other applications that need to buffer large amounts of data
Parameters
| Attributes | Value |
|---|---|
| Core Voltage (V) | 5 |
| Bus Width (bits) | 18 |
| Density (Kb) | 288 |
| Pkg. Code | PNG64 |
| Interface | Synchronous |
| I/O Type | 5.0 V TTL |
| I/O Frequency (MHz) | 66 - 66 |
| Organization | 16K x 18 |
| Temp. Range (°C) | -40 to 85°C |
| Architecture | Uni-directional |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TQFP | 14.0 x 14.0 x 1.4 | 64 | 0.8 |
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type | Moisture Sensitivity Level (MSL) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 72265LA15PFGI | Active | Available | Out of Stock | TQFP | 1ku | $45.49 | 64# | I | Yes | Tray | 3 | PHILIPPINES | TAIWAN, USA |
| 72265LA10PF | Obsolete | N/A | Out of Stock | TQFP | 64# | C | No | Tray | 3 | |||
| 72265LA10PF8 | Obsolete | N/A | Out of Stock | TQFP | 64# | C | No | Reel | 3 | |||
| 72265LA10PFG | Last Time Buy | N/A | In Stock | TQFP | 64# | C | Yes | Tray | 3 | |||
| 72265LA10PFG8 | Obsolete | N/A | Out of Stock | TQFP | 64# | C | Yes | Reel | 3 | |||
| 72265LA10TF | Obsolete | N/A | Out of Stock | TQFP | 64# | C | No | Tray | 3 | |||
| 72265LA10TF8 | Obsolete | N/A | Out of Stock | TQFP | 64# | C | No | Reel | 3 | |||
| 72265LA10TFG | Obsolete | N/A | Out of Stock | TQFP | 64# | C | Yes | Tray | 3 | |||
| 72265LA10TFG8 | Obsolete | N/A | Out of Stock | TQFP | 64# | C | Yes | Reel | 3 | |||
| 72265LA15PF | Obsolete | N/A | Out of Stock | TQFP | 64# | C | No | Tray | 3 | |||
| 72265LA15PF8 | Obsolete | N/A | Out of Stock | TQFP | 64# | C | No | Reel | 3 | |||
| 72265LA15PFGI8 | Obsolete | N/A | Out of Stock | TQFP | 64# | I | Yes | Reel | 3 | |||
| 72265LA15PFI | Obsolete | N/A | Out of Stock | TQFP | 64# | I | No | Tray | 3 | |||
| 72265LA15PFI8 | Obsolete | N/A | Out of Stock | TQFP | 64# | I | No | Reel | 3 | |||
| 72265LA15TF | Obsolete | N/A | Out of Stock | TQFP | 64# | C | No | Tray | 3 | |||
| 72265LA15TF8 | Obsolete | N/A | Out of Stock | TQFP | 64# | C | No | Reel | 3 | |||
| 72265LA15TFI | Obsolete | N/A | Out of Stock | TQFP | 64# | I | No | Tray | 3 | |||
| 72265LA15TFI8 | Obsolete | N/A | Out of Stock | TQFP | 64# | I | No | Reel | 3 | |||
| 72265LA20PF | Obsolete | N/A | Out of Stock | TQFP | 64# | C | No | Tray | 3 | |||
| 72265LA20PF8 | Obsolete | N/A | Out of Stock | TQFP | 64# | C | No | Reel | 3 | |||
| 72265LA20PFI | Obsolete | N/A | Out of Stock | TQFP | 64# | I | No | Tray | 3 | |||
| 72265LA20PFI8 | Obsolete | N/A | Out of Stock | TQFP | 64# | I | No | Reel | 3 | |||
| 72265LA20TF | Obsolete | N/A | Out of Stock | TQFP | 64# | C | No | Tray | 3 | |||
| 72265LA20TF8 | Obsolete | N/A | Out of Stock | TQFP | 64# | C | No | Reel | 3 | |||
| 72265LA20TFI | Obsolete | N/A | Out of Stock | TQFP | 64# | I | No | Tray | 3 | |||
| 72265LA20TFI8 | Obsolete | N/A | Out of Stock | TQFP | 64# | I | No | Reel | 3 |
Loading
Log in required to subscribe
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 164 KB 7WDXRDKU4E7E-5-41811 May 11, 2006
- Product Change NoticePDF 290 KB 7WDXRDKU4E7E-5-41712 Jul 19, 2005
- Product Change NoticePDF 80 KB 7WDXRDKU4E7E-5-41813 Dec 14, 2004
- Product Change NoticePDF 150 KB 7WDXRDKU4E7E-5-41738 Mar 20, 2003
- Product Change NoticePDF 65 KB 7WDXRDKU4E7E-5-41737 Mar 20, 2003
- Product Change NoticePDF 150 KB 7WDXRDKU4E7E-5-41678 Jun 17, 2002
- Product Change NoticePDF 274 KB 7WDXRDKU4E7E-5-41807 Jun 11, 2001
- Product Change NoticePDF 44 KB 7WDXRDKU4E7E-5-41728 Nov 18, 1999
- End Of Life NoticePDF 645 KB 7WDXRDKU4E7E-5-62027 Sep 14, 2017
Recommended Documents (1)
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- End Of Life NoticePDF 645 KB 7WDXRDKU4E7E-5-62027 Sep 14, 2017
- Product Change NoticePDF 567 KB 7WDXRDKU4E7E-5-60948 Aug 26, 2016
- Product Change NoticePDF 611 KB 7WDXRDKU4E7E-5-60321 Apr 14, 2016
- Product Change NoticePDF 611 KB 7WDXRDKU4E7E-5-59927 Feb 15, 2016View More (21)
Product Notices (PCN, EOL, etc) (21)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (2)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
[sdk5]problem about ext_sleep
Background 1>project name: projects\target_apps\ble_examples\ble_app_profile 2>#undef CFG_DEVELOPMENT_DEBUG in da1458x_config_basic.h 3>for simplify the problem,comment the line ://#include "custs1.h" in user_profiles_config.h; 4>change value of app_default_sleep_mode ...
Dec 7, 2015
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.