Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 10 ns read/write cycle time
  • Empty and Full flags signal FIFO status
  • Easy expandable in depth and width
  • Asynchronous or coincident read and write clocks
  • Programmable Almost-Empty and Almost-Full flags with default settings
  • Half-Full flag capability
  • Dual-Port zero fall-through time architecture
  • Output enable puts output data bus in high-impedance state
  • Available in 64-pin TQFP, STQFP and 68-pin PLCC packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 72235 is a 2K x 18 First-In, First-Out memory with clocked read and write controls and would be useful for a wide variety of data buffering needs, such as optical disk controllers, Local Area Networks (LANs), and interprocessor communication. These FIFOs have 18-bit input and output ports. The read clock can be tied to the write clock for single clock operation or the two clocks can run asynchronous of one another for dual-clock operation. These devices are depth expandable using a Daisy-Chain technique.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
72235LB10JObsoleteN/AOut of StockPLCC68#CNoTube
72235LB10J8ObsoleteN/AOut of StockPLCC68#CNoReel
72235LB10JGObsoleteN/AOut of StockPLCC68#CYesTube
72235LB10JG8ObsoleteN/AOut of StockPLCC68#CYesReel
72235LB10PFObsoleteN/AOut of StockTQFP64#CNoTray
72235LB10PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72235LB10PFGObsoleteN/AOut of StockTQFP64#CYesTray
72235LB10PFG8ObsoleteN/AOut of StockTQFP64#CYesReel
72235LB10TFObsoleteN/AOut of StockTQFP64#CNoTray
72235LB10TF8ObsoleteN/AOut of StockTQFP64#CNoReel
72235LB10TFGObsoleteN/AOut of StockTQFP64#CYesTray
72235LB10TFG8ObsoleteN/AOut of StockTQFP64#CYesReel
72235LB15JObsoleteN/AOut of StockPLCC68#CNoTube
72235LB15J8ObsoleteN/AOut of StockPLCC68#CNoReel
72235LB15JIObsoleteN/AOut of StockPLCC68#INoTube
72235LB15JI8ObsoleteN/AOut of StockPLCC68#INoReel
72235LB15PFObsoleteN/AOut of StockTQFP64#CNoTray
72235LB15PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72235LB15PFGIObsoleteN/AOut of StockTQFP64#IYesTray
72235LB15PFGI8ObsoleteN/AOut of StockTQFP64#IYesReel
72235LB15PFIObsoleteN/AOut of StockTQFP64#INoTray
72235LB15PFI8ObsoleteN/AOut of StockTQFP64#INoReel
72235LB15TFObsoleteN/AOut of StockTQFP64#CNoTray
72235LB15TF8ObsoleteN/AOut of StockTQFP64#CNoReel
72235LB15TFGIObsoleteN/AOut of StockTQFP64#IYesTray
72235LB15TFGI8ObsoleteN/AOut of StockTQFP64#IYesReel
72235LB15TFIObsoleteN/AOut of StockTQFP64#INoTray
72235LB15TFI8ObsoleteN/AOut of StockTQFP64#INoReel
72235LB25JObsoleteN/AOut of StockPLCC68#CNoTube
72235LB25J8ObsoleteN/AOut of StockPLCC68#CNoReel
72235LB25JIObsoleteN/AOut of StockPLCC68#INoTube
72235LB25JI8ObsoleteN/AOut of StockPLCC68#INoReel
72235LB25PFObsoleteN/AOut of StockTQFP64#CNoTray
72235LB25PF8ObsoleteN/AOut of StockTQFP64#CNoReel
72235LB25PFIObsoleteN/AOut of StockTQFP64#INoTray
72235LB25PFI8ObsoleteN/AOut of StockTQFP64#INoReel
72235LB25TFObsoleteN/AOut of StockTQFP64#CNoTray
72235LB25TF8ObsoleteN/AOut of StockTQFP64#CNoReel
72235LB25TFIObsoleteN/AOut of StockTQFP64#INoTray
72235LB25TFI8ObsoleteN/AOut of StockTQFP64#INoReel

Support Communities

  1. Program halted unexpectedly for DA14681

    Hi Dialog, We developed a dev board of minimum DA14681 system, based on BASIC DevKit. The code we run correctly on BASIC Dev kit, it just simply print "hello world" to COM port periodically. But when I downloaded the image to own designed board, the code only run for a ...

    Dec 9, 2016
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?