Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
16X16 PARALLEL CMOS MULTI

Package Information

Pkg. Type:PGA
Pkg. Code:GD68
Lead Count (#):68
Pkg. Dimensions (mm):28.2 x 28.2 x 2.41
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePGA
Lead Count (#)68
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)28.2
MOQ21
Moisture Sensitivity Level (MSL)1
Package Area (mm²)795.2
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)28.2 x 28.2 x 2.41
Qty. per Carrier (#)21
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.41
Width (mm)28.2

Description

This product is obsolete.