Skip to main content

Features

  • Pin and functionally compatible with 720X family
  • Low power consumption
  • Ultra high speed—12ns access time
  • Asynchronous and simultaneous read and write
  • Fully expandable by both word depth and/or bit width
  • Status Flags: Empty, Half-Full, Full
  • Auto-retransmit capability
  • Industrial temperature range (–40C to +85C) is available
  • Available in 32 pin PLCC package

Description

The 7208 is a 64K x 9 dual-port FIFO memory that loads and empties data on a first-in/first-out basis. The device uses Full and Empty flags to prevent data overflow and underflow. It has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.

Parameters

Attributes Value
Core Voltage (V) 5
Bus Width (bits) 9
Density (Kb) 512
Pkg. Code PLG32
Interface Asynchronous
I/O Type 5.0 V TTL
Organization 64K x 9
Temp. Range (°C) -40 to 85°C, 0 to 70°C
Architecture Uni-directional
Access Time (ns) 20, 25

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
PLCC 13.97 x 11.43 x 2.79 32 1.27

Applied Filters: