Skip to main content
Renesas Electronics Corporation
64K x 9 AsyncFIFO, 5.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:PLCC
Pkg. Code:PLG32
Lead Count (#):32
Pkg. Dimensions (mm):13.97 x 11.43 x 2.79
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Access Time (ns)25
ArchitectureUni-directional
Bus Width (bits)9
Core Voltage (V)5
Density (Kb)512
Family NameAsyncFIFO
I/O Type5.0 V TTL
InterfaceAsynchronous
Length (mm)13.97
MOQ750
Organization64K x 9
Package Area (mm²)159.7
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)13.97 x 11.43 x 2.79
Pkg. TypePLCC
Price (USD)$70.246
Qty. per Carrier (#)0
Qty. per Reel (#)750
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.79
Width (mm)11.43

Description

The 7208 is a 64K x 9 dual-port FIFO memory that loads and empties data on a first-in/first-out basis. The device uses Full and Empty flags to prevent data overflow and underflow. It has a Retransmit (RT) capability that allows for reset of the read pointer to its initial position when RT is pulsed LOW. It is designed for those applications requiring asynchronous and simultaneous read/writes in multiprocessing and rate buffer applications.