Skip to main content

Features

  • High-performance system speed - 100MHz (7.5ns Clock-to-Data access)
  • ZBT feature - No dead cycles between write and read cycles
  • Internally synchronized output buffer enable eliminates the need to control OE
  • Single R/W (Read/Write) control pin
  • 4-word burst capability (interleaved or linear)
  • Individual byte write (BW1 - BW4) control (May tie active)
  • Three chip enables for simple depth expansion
  • 3.3V power supply (±5%)
  • 3.3V (±5%) I/O supply (VDDQ)
  • Power down controlled by ZZ input
  • Available in 100-pin TQFP, 119-pin BGA, and 165 fpBGA packages

Description

The 71V65703 3.3V CMOS SRAM, organized as 256K x 36, is designed to eliminate dead bus cycles when turning the bus around between reads and writes or writes and reads. Thus it has been given the name ZBT™, or Zero Bus Turnaround. The 71V65703 contains address, data-in, and control signal registers. The outputs are flow-through (no output data register). In the burst mode, it can provide four cycles of data for a single address presented to the SRAM.

Parameters

AttributesValue
Density (Kb)9216
Bus Width (bits)36
Core Voltage (V)3.3
Pkg. CodeBG119, BQ165, BQG165, PKG100
Organization256K x 36
I/O Voltage (V)2.5 - 2.5
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureZBT
Output TypeFlowthrough

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA15.0 x 13.0 x 1.21651
PBGA14.0 x 22.0 x 2.151191.27
TQFP20.0 x 14.0 x 1.41000.65

Applied Filters: