Lead Count (#) | 22 |
Pkg. Type | LCC |
Pkg. Code | LC22 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 7.36 x 12.44 x 2.54 |
Pb (Lead) Free | No |
ECCN (US) | 3A001 |
HTS (US) | 8542218031 |
Moisture Sensitivity Level (MSL) | 1 |
Pkg. Type | LCC |
Lead Count (#) | 22 |
Pb (Lead) Free | No |
Carrier Type | Tube |
Length (mm) | 7.36 |
MOQ | 156 |
Moisture Sensitivity Level (MSL) | 1 |
Package Area (mm²) | 91.6 |
Pb Free Category | e0 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 7.36 x 12.44 x 2.54 |
Qty. per Carrier (#) | 39 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | -55 to 125°C |
Thickness (mm) | 2.54 |
Width (mm) | 12.44 |