Skip to main content
Renesas Electronics Corporation

Features

  • True Dual-Ported memory cells which allow simultaneous access of the same memory location
  • On-chip port arbitration logic
  • BUSY output flag
  • INT flag for port-to-port communication
  • Fully asynchronous operation from either port
  • Battery backup operation–2V data retention (LA only)
  • TTL-compatible, single 5V ±10% power supply
  • Available in 48-pin DIP, LCC and Ceramic Flatpack, 52-pin PLCC, and 64-pin STQFP and TQFP packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 7130 is a high-speed 1K x 8 Dual-Port Static RAM designed to be used as a stand-alone 8-bit Dual-Port RAM or as a "MASTER" Dual-Port RAM together with the 7140 "SLAVE" Dual-Port in 16-bit-or-more word width systems which would result in full-speed, error free operation without the need for additional discrete logic. An automatic power down feature, controlled by CE, permits the on chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.

Parameters

AttributesValue
Core Voltage (V)5
Bus Width (bits)8
Density (Kb)8
Pkg. CodePNG64, PPG64
InterfaceAsync
I/O Type5.0 V TTL
Access Time (ns)20, 25
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureDual-Port
Organization1K x 8
FunctionBusy, Interrupt, Master

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP14.0 x 14.0 x 1.4640.8
TQFP10.0 x 10.0 x 1.4640.5

Applied Filters: