Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
70V5388 - 64K x 18 FourPort RAM
  • Notes:This part is not a pin for pin replacement, consult the data sheet for details

Description

This product is obsolete.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70V5378L133BCObsoleteN/AOut of StockCABGA256#CNoTray
70V5378L133BC8ObsoleteN/AOut of StockCABGA256#CNoReel
70V5378L133BCIObsoleteN/AOut of StockCABGA256#INoTray
70V5378L133BCI8ObsoleteN/AOut of StockCABGA256#INoReel
70V5378L133BGObsoleteN/AOut of StockPBGA272#CNoTray
70V5378L133BG8ObsoleteN/AOut of StockPBGA272#CNoReel
70V5378L133BGIObsoleteN/AOut of StockPBGA272#INoTray
70V5378L133BGI8ObsoleteN/AOut of StockPBGA272#INoReel
70V5378L166BCObsoleteN/AOut of StockCABGA256#CNoTray
70V5378L166BC8ObsoleteN/AOut of StockCABGA256#CNoReel
70V5378L166BCIObsoleteN/AOut of StockCABGA256#INoTray
70V5378L166BCI8ObsoleteN/AOut of StockCABGA256#INoReel
70V5378L166BGObsoleteN/AOut of StockPBGA272#CNoTray
70V5378L166BG8ObsoleteN/AOut of StockPBGA272#CNoReel
70V5378L166BGIObsoleteN/AOut of StockPBGA272#INoTray
70V5378L166BGI8ObsoleteN/AOut of StockPBGA272#INoReel
70V5378L200BCObsoleteN/AOut of StockCABGA256#CNoTray
70V5378L200BC8ObsoleteN/AOut of StockCABGA256#CNoReel
70V5378L200BGObsoleteN/AOut of StockPBGA272#CNoTray
70V5378L200BG8ObsoleteN/AOut of StockPBGA272#CNoReel
70V5378S100BCObsoleteN/AOut of StockCABGA256#CNoTray
70V5378S100BC8ObsoleteN/AOut of StockCABGA256#CNoReel
70V5378S100BCIObsoleteN/AOut of StockCABGA256#INoTray
70V5378S100BCI8ObsoleteN/AOut of StockCABGA256#INoReel
70V5378S100BGObsoleteN/AOut of StockPBGA272#CNoTray
70V5378S100BG8ObsoleteN/AOut of StockPBGA272#CNoReel
70V5378S100BGIObsoleteN/AOut of StockPBGA272#INoTray
70V5378S100BGI8ObsoleteN/AOut of StockPBGA272#INoReel
70V5378S133BCObsoleteN/AOut of StockCABGA256#CNoTray
70V5378S133BC8ObsoleteN/AOut of StockCABGA256#CNoReel
70V5378S133BCIObsoleteN/AOut of StockCABGA256#INoTray
70V5378S133BCI8ObsoleteN/AOut of StockCABGA256#INoReel
70V5378S133BGObsoleteN/AOut of StockPBGA272#CNoTray
70V5378S133BG8ObsoleteN/AOut of StockPBGA272#CNoReel
70V5378S133BGGIObsoleteN/AOut of StockPBGA272#IYesTray
70V5378S133BGGI8ObsoleteN/AOut of StockPBGA272#IYesReel
70V5378S133BGIObsoleteN/AOut of StockPBGA272#INoTray
70V5378S133BGI8ObsoleteN/AOut of StockPBGA272#INoReel
70V5378S166BCObsoleteN/AOut of StockCABGA256#CNoTray
70V5378S166BC8ObsoleteN/AOut of StockCABGA256#CNoReel
70V5378S166BCGObsoleteN/AOut of StockCABGA256#CYesTray
70V5378S166BCG8ObsoleteN/AOut of StockCABGA256#CYesReel
70V5378S166BCIObsoleteN/AOut of StockCABGA256#INoTray
70V5378S166BCI8ObsoleteN/AOut of StockCABGA256#INoReel
70V5378S166BGObsoleteN/AOut of StockPBGA272#CNoTray
70V5378S166BG8ObsoleteN/AOut of StockPBGA272#CNoReel
70V5378S166BGGObsoleteN/AOut of StockPBGA272#CYesTray
70V5378S166BGG8ObsoleteN/AOut of StockPBGA272#CYesReel
70V5378S166BGIObsoleteN/AOut of StockPBGA272#INoTray
70V5378S166BGI8ObsoleteN/AOut of StockPBGA272#INoReel
70V5378S200BCObsoleteN/AOut of StockCABGA256#CNoTray
70V5378S200BC8ObsoleteN/AOut of StockCABGA256#CNoReel
70V5378S200BGObsoleteN/AOut of StockPBGA272#CNoTray
70V5378S200BG8ObsoleteN/AOut of StockPBGA272#CNoReel
70V5378S200BGGObsoleteN/AOut of StockPBGA272#CYesTray
70V5378S200BGG8ObsoleteN/AOut of StockPBGA272#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?