| CAD Model: | View CAD Model |
| Pkg. Type: | PBGA |
| Pkg. Code: | BG272 |
| Lead Count (#): | 272 |
| Pkg. Dimensions (mm): | 27.0 x 27.0 x 2.0 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | PBGA |
| Lead Count (#) | 272 |
| Pb (Lead) Free | No |
| Carrier Type | Tray |
| Length (mm) | 27 |
| MOQ | 40 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 729 |
| Pb Free Category | e0 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 27.0 x 27.0 x 2.0 |
| Qty. per Carrier (#) | 40 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 2 |
| Width (mm) | 27 |
This product is obsolete.