Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
32K X 18 FOUR-PORT SRAM

Package Information

CAD Model:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BG272
Lead Count (#):272
Pkg. Dimensions (mm):27.0 x 27.0 x 2.0
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePBGA
Lead Count (#)272
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)27
MOQ40
Moisture Sensitivity Level (MSL)3
Package Area (mm²)729
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)27.0 x 27.0 x 2.0
Qty. per Carrier (#)40
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2
Width (mm)27

Description

This product is obsolete.