Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • True Dual-Ported memory cells which allow simultaneous reads of the same memory location
  • Separate upper-byte and lower-byte control for multiplexed bus compatibility
  • 70V34 easily expands data bus width to 36 bits or more
  • BUSY and Interrupt Flag
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • LVTTL-compatible, single 3.3V (±0.3V) power supply
  • Available in a 100-pin TQFP package
  • Industrial temperature range (-40C to +85C) is available

Description

The 70V34 is a high-speed 4K x 18 Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 36-bit or wider memory system applications results in full-speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70V34L15PFObsoleteN/AOut of StockTQFP100#CNoTray
70V34L15PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V34L15PFGObsoleteN/AOut of StockTQFP100#CYesTray
70V34L15PFG8ObsoleteN/AOut of StockTQFP100#CYesReel
70V34L20PFObsoleteN/AOut of StockTQFP100#CNoTray
70V34L20PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V34L20PFIObsoleteN/AOut of StockTQFP100#INoTray
70V34L20PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70V34L25PFObsoleteN/AOut of StockTQFP100#CNoTray
70V34L25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V34S15PFObsoleteN/AOut of StockTQFP100#CNoTray
70V34S15PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V34S20PFObsoleteN/AOut of StockTQFP100#CNoTray
70V34S20PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70V34S25PFObsoleteN/AOut of StockTQFP100#CNoTray
70V34S25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?