Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • True Dual-Ported memory cells which allow simultaneous reads of the same memory location
  • Separate upper-byte and lower-byte control
  • 70V26 easily expands data bus width to 32 bits or more
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • TTL-compatible, single 3.3V (±0.3V) power supply
  • Available in 84-pin PGA and PLCC packages
  • Industrial temperature range (-40C to +85C) is available

Description

The 70V26 is a high-speed 16K x 16 Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit or wider memory system applications resulting in full-speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70V26L25GObsoleteN/AOut of StockPGA84#CNoTray
70V26L25JObsoleteN/AOut of StockPLCC84#CNoTube
70V26L25J8ObsoleteN/AOut of StockPLCC84#CNoReel
70V26L25JGObsoleteN/AOut of StockPLCC84#CYesTube
70V26L25JG8ObsoleteN/AOut of StockPLCC84#CYesReel
70V26L25JIObsoleteN/AOut of StockPLCC84#INoTube
70V26L25JI8ObsoleteN/AOut of StockPLCC84#INoReel
70V26L35GObsoleteN/AOut of StockPGA84#CNoTray
70V26L35JObsoleteN/AOut of StockPLCC84#CNoTube
70V26L35J8ObsoleteN/AOut of StockPLCC84#CNoReel
70V26L55GObsoleteN/AOut of StockPGA84#CNoTray
70V26L55JObsoleteN/AOut of StockPLCC84#CNoTube
70V26L55J8ObsoleteN/AOut of StockPLCC84#CNoReel
70V26S25JObsoleteN/AOut of StockPLCC84#CNoTube
70V26S25J8ObsoleteN/AOut of StockPLCC84#CNoReel
70V26S35GObsoleteN/AOut of StockPGA84#CNoTray
70V26S35JObsoleteN/AOut of StockPLCC84#CNoTube
70V26S35J8ObsoleteN/AOut of StockPLCC84#CNoReel
70V26S55GObsoleteN/AOut of StockPGA84#CNoTray
70V26S55JObsoleteN/AOut of StockPLCC84#CNoTube
70V26S55J8ObsoleteN/AOut of StockPLCC84#CNoReel