Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
70V35 - 8K x 18 3.3V Dual-Port RAM
  • Notes:Difference in core voltage

Description

This product is obsolete.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70T35L15BFObsoleteN/AOut of StockCABGA100#CNoTray
70T35L15BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T35L15BFIObsoleteN/AOut of StockCABGA100#INoTray
70T35L15BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T35L15PFObsoleteN/AOut of StockTQFP100#CNoTray
70T35L15PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T35L15PFIObsoleteN/AOut of StockTQFP100#INoTray
70T35L15PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T35L17BFObsoleteN/AOut of StockCABGA100#CNoTray
70T35L17BFIObsoleteN/AOut of StockCABGA100#INoTray
70T35L17PFObsoleteN/AOut of StockTQFP100#CNoTray
70T35L17PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T35L17PFIObsoleteN/AOut of StockTQFP100#INoTray
70T35L17PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T35L20BFObsoleteN/AOut of StockCABGA100#CNoTray
70T35L20BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T35L20BFIObsoleteN/AOut of StockCABGA100#INoTray
70T35L20BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T35L20PFObsoleteN/AOut of StockTQFP100#CNoTray
70T35L20PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T35L20PFIObsoleteN/AOut of StockTQFP100#INoTray
70T35L20PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T35L25BFObsoleteN/AOut of StockCABGA100#CNoTray
70T35L25BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T35L25BFIObsoleteN/AOut of StockCABGA100#INoTray
70T35L25BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T35L25PFObsoleteN/AOut of StockTQFP100#CNoTray
70T35L25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T35L25PFIObsoleteN/AOut of StockTQFP100#INoTray
70T35L25PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T35L35BFObsoleteN/AOut of StockCABGA100#CNoTray
70T35L35BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T35L35BFIObsoleteN/AOut of StockCABGA100#INoTray
70T35L35BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T35L35PFObsoleteN/AOut of StockTQFP100#CNoTray
70T35L35PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T35L35PFIObsoleteN/AOut of StockTQFP100#INoTray
70T35L35PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T35S15BFObsoleteN/AOut of StockCABGA100#CNoTray
70T35S15BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T35S15BFIObsoleteN/AOut of StockCABGA100#INoTray
70T35S15BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T35S15PFObsoleteN/AOut of StockTQFP100#CNoTray
70T35S15PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T35S15PFIObsoleteN/AOut of StockTQFP100#INoTray
70T35S15PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T35S17BFObsoleteN/AOut of StockCABGA100#CNoTray
70T35S17BFIObsoleteN/AOut of StockCABGA100#INoTray
70T35S17PFObsoleteN/AOut of StockTQFP100#CNoTray
70T35S17PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T35S17PFIObsoleteN/AOut of StockTQFP100#INoTray
70T35S17PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T35S20BFObsoleteN/AOut of StockCABGA100#CNoTray
70T35S20BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T35S20BFIObsoleteN/AOut of StockCABGA100#INoTray
70T35S20BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T35S20PFObsoleteN/AOut of StockTQFP100#CNoTray
70T35S20PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T35S20PFIObsoleteN/AOut of StockTQFP100#INoTray
70T35S20PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T35S25BFObsoleteN/AOut of StockCABGA100#CNoTray
70T35S25BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T35S25BFIObsoleteN/AOut of StockCABGA100#INoTray
70T35S25BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T35S25PFObsoleteN/AOut of StockTQFP100#CNoTray
70T35S25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T35S25PFIObsoleteN/AOut of StockTQFP100#INoTray
70T35S25PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T35S35BFObsoleteN/AOut of StockCABGA100#CNoTray
70T35S35BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T35S35BFIObsoleteN/AOut of StockCABGA100#INoTray
70T35S35BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T35S35PFObsoleteN/AOut of StockTQFP100#CNoTray
70T35S35PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T35S35PFIObsoleteN/AOut of StockTQFP100#INoTray
70T35S35PFI8ObsoleteN/AOut of StockTQFP100#INoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?