Lead Count (#) | 100 |
Pkg. Type | CABGA |
Pkg. Code | BF100 |
Pitch (mm) | 0.8 |
Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.4 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Pkg. Type | CABGA |
Lead Count (#) | 100 |
Pb (Lead) Free | No |
Carrier Type | Tray |
Length (mm) | 10.0 |
MOQ | 120 |
Moisture Sensitivity Level (MSL) | 3 |
Package Area (mm²) | 100.0 |
Pb Free Category | e0 |
Pitch (mm) | 0.8 |
Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.4 |
Qty. per Carrier (#) | 240 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | -40 to 85°C |
Thickness (mm) | 1.4 |
Width (mm) | 10.0 |
This product is obsolete.