Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
70V25 - 8K x 16 3.3V Dual-Port RAM
  • Notes:Difference in core voltage

Description

This product is obsolete.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70T25L15BFObsoleteN/AOut of StockCABGA100#CNoTray
70T25L15BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T25L15BFIObsoleteN/AOut of StockCABGA100#INoTray
70T25L15BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T25L15BYGIObsoleteN/AOut of StockCABGA100#IYesTray
70T25L15BYGI8ObsoleteN/AOut of StockCABGA100#IYesReel
70T25L15PFObsoleteN/AOut of StockTQFP100#CNoTray
70T25L15PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T25L15PFIObsoleteN/AOut of StockTQFP100#INoTray
70T25L15PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T25L17BFObsoleteN/AOut of StockCABGA100#CNoTray
70T25L17BFIObsoleteN/AOut of StockCABGA100#INoTray
70T25L17PFObsoleteN/AOut of StockTQFP100#CNoTray
70T25L17PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T25L17PFIObsoleteN/AOut of StockTQFP100#INoTray
70T25L17PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T25L20BFObsoleteN/AOut of StockCABGA100#CNoTray
70T25L20BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T25L20BFIObsoleteN/AOut of StockCABGA100#INoTray
70T25L20BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T25L20PFObsoleteN/AOut of StockTQFP100#CNoTray
70T25L20PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T25L20PFIObsoleteN/AOut of StockTQFP100#INoTray
70T25L20PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T25L25BFObsoleteN/AOut of StockCABGA100#CNoTray
70T25L25BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T25L25BFIObsoleteN/AOut of StockCABGA100#INoTray
70T25L25BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T25L25PFObsoleteN/AOut of StockTQFP100#CNoTray
70T25L25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T25L25PFIObsoleteN/AOut of StockTQFP100#INoTray
70T25L25PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T25L35BFObsoleteN/AOut of StockCABGA100#CNoTray
70T25L35BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T25L35BFIObsoleteN/AOut of StockCABGA100#INoTray
70T25L35BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T25L35PFObsoleteN/AOut of StockTQFP100#CNoTray
70T25L35PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T25L35PFIObsoleteN/AOut of StockTQFP100#INoTray
70T25L35PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T25S15BFObsoleteN/AOut of StockCABGA100#CNoTray
70T25S15BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T25S15BFIObsoleteN/AOut of StockCABGA100#INoTray
70T25S15BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T25S15PFObsoleteN/AOut of StockTQFP100#CNoTray
70T25S15PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T25S15PFIObsoleteN/AOut of StockTQFP100#INoTray
70T25S15PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T25S17BFObsoleteN/AOut of StockCABGA100#CNoTray
70T25S17BFIObsoleteN/AOut of StockCABGA100#INoTray
70T25S17PFObsoleteN/AOut of StockTQFP100#CNoTray
70T25S17PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T25S17PFIObsoleteN/AOut of StockTQFP100#INoTray
70T25S17PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T25S20BFObsoleteN/AOut of StockCABGA100#CNoTray
70T25S20BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T25S20BFIObsoleteN/AOut of StockCABGA100#INoTray
70T25S20BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T25S20PFObsoleteN/AOut of StockTQFP100#CNoTray
70T25S20PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T25S20PFIObsoleteN/AOut of StockTQFP100#INoTray
70T25S20PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T25S25BFObsoleteN/AOut of StockCABGA100#CNoTray
70T25S25BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T25S25BFIObsoleteN/AOut of StockCABGA100#INoTray
70T25S25BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T25S25PFObsoleteN/AOut of StockTQFP100#CNoTray
70T25S25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T25S25PFIObsoleteN/AOut of StockTQFP100#INoTray
70T25S25PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70T25S35BFObsoleteN/AOut of StockCABGA100#CNoTray
70T25S35BF8ObsoleteN/AOut of StockCABGA100#CNoReel
70T25S35BFIObsoleteN/AOut of StockCABGA100#INoTray
70T25S35BFI8ObsoleteN/AOut of StockCABGA100#INoReel
70T25S35PFObsoleteN/AOut of StockTQFP100#CNoTray
70T25S35PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70T25S35PFIObsoleteN/AOut of StockTQFP100#INoTray
70T25S35PFI8ObsoleteN/AOut of StockTQFP100#INoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?