Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
16K X 16 DP SRAM

Package Information

Pkg. Type:TQFP
Pkg. Code:PKG128
Lead Count (#):128
Pkg. Dimensions (mm):20.0 x 14.0 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)128
Pb (Lead) FreeYes
Carrier TypeTray
Length (mm)20
MOQ72
Moisture Sensitivity Level (MSL)3
Package Area (mm²)280
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)20.0 x 14.0 x 1.4
Qty. per Carrier (#)72
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
Width (mm)14

Description

This product is obsolete.