Skip to main content
Renesas Electronics Corporation

Features

  • Dual-Port allows simultaneous access of the same memory location
  • Flow-Through or Pipelined output mode on either port via the FT/PIPE pin
  • Counter enable and reset features
  • Dual chip enables allow for depth expansion without additional logic
  • Full synchronous operation on both ports
  • Separate upper-byte and lower-byte controls for multiplexed bus and bus matching compatibility
  • TTL- compatible, single 5V (±10%) power supply
  • Available in a 100-pin TQFP package
  • Industrial temperature range (–40C to +85C) is available

Description

The 709279 is a high-speed 32K x 16 bit synchronous Dual-Port RAM that has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode.

Parameters

AttributesValue
Core Voltage (V)5
Bus Width (bits)16
Density (Kb)512
Pkg. CodePNG100
InterfaceSync
I/O Type5.0 V TTL
I/O Frequency (MHz)50 - 50
Temp. Range (°C)-40 to 85°C
ArchitectureDual-Port
Organization32K x 18
FunctionCounters, Dual Clocks
Output TypeFlowthrough, Pipelined

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP14.0 x 14.0 x 1.41000.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
709279L12PFGIActiveAvailableOut of StockTQFP1ku | $57.56100#IYesTray3TAIWANTAIWAN, USA
709279L12PFObsoleteN/AOut of StockTQFP100#CNoTray3
709279L12PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
709279L12PFIObsoleteN/AOut of StockTQFP100#INoTray3
709279L12PFI8ObsoleteN/AOut of StockTQFP100#INoReel3
709279L15PFObsoleteN/AIn StockTQFP100#CNoTray3
709279L15PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
709279L9PFObsoleteN/AOut of StockTQFP100#CNoTray3
709279L9PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
709279L9PFGObsoleteN/AOut of StockTQFP100#CYesTray3
709279S12PFObsoleteN/AOut of StockTQFP100#CNoTray3
709279S12PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
709279S15PFObsoleteN/AOut of StockTQFP100#CNoTray3
709279S15PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
709279S9PFObsoleteN/AOut of StockTQFP100#CNoTray3
709279S9PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?