Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • True Dual-Ported memory cells which allow simultaneous
  • access of the same memory location
  • Separate upper-byte and lower-byte control for bus matching capability.
  • Dual chip enables allow for depth expansion without external logic
  • 7027 easily expands data bus width to 32 bits or more
  • Busy and Interrupt Flags
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • TTL-compatible, single 5V (±10%) power supply
  • Available in 100-pin TQFP and 108-pin PGA packages
  • Industrial temperature range (–40C to +85C) is available

Description

The 7027 is a high-speed 32K x 16 Dual-Port Static RAM designed to be used as a stand-alone 512K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit-or-more word systems. An automatic power down feature permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.

Parameters

AttributesValue
Core Voltage (V)5
Bus Width (bits)16
Density (Kb)512
Pkg. CodePNG100
InterfaceAsync
I/O Type5.0 V TTL
Access Time (ns)15, 20
Temp. Range (°C)-40 to 85°C, 0 to 70°C
ArchitectureDual-Port
Organization32K x 16
FunctionInterrupt

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP14.0 x 14.0 x 1.41000.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
7027L15PFGActiveAvailableIn StockTQFP1ku | $63.11100#CYesTray3TAIWANTAIWAN, USA
7027L20PFGIActiveAvailableIn StockTQFP1ku | $63.11100#IYesTray3TAIWANTAIWAN, USA
7027L20PFGI8ActiveN/AOut of StockTQFP1ku | $63.11100#IYesReel3TAIWANTAIWAN, USA
7027L15PFObsoleteN/AOut of StockTQFP100#CNoTray3
7027L15PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7027L15PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
7027L20PFObsoleteN/AOut of StockTQFP100#CNoTray3
7027L20PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7027L20PFIObsoleteN/AOut of StockTQFP100#INoTray3
7027L20PFI8ObsoleteN/AOut of StockTQFP100#INoReel3
7027L25GObsoleteN/AOut of StockPGA108#CNoTray1
7027L25PFObsoleteN/AOut of StockTQFP100#CNoTray3
7027L25PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7027L25PFIObsoleteN/AOut of StockTQFP100#INoTray3
7027L35GObsoleteN/AOut of StockPGA108#CNoTray1
7027L35PFObsoleteN/AOut of StockTQFP100#CNoTray3
7027L35PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7027L55GObsoleteN/AOut of StockPGA108#CNoTray1
7027L55PFObsoleteN/AOut of StockTQFP100#CNoTray3
7027L55PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7027S15PFObsoleteN/AOut of StockTQFP100#CNoTray3
7027S15PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7027S20PFObsoleteN/AOut of StockTQFP100#CNoTray3
7027S20PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7027S25GObsoleteN/AOut of StockPGA108#CNoTray1
7027S25PFObsoleteN/AOut of StockTQFP100#CNoTray3
7027S25PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7027S25PFIObsoleteN/AOut of StockTQFP100#INoTray3
7027S25PFI8ObsoleteN/AOut of StockTQFP100#INoReel3
7027S35GObsoleteN/AOut of StockPGA108#CNoTray1
7027S35PFObsoleteN/AOut of StockTQFP100#CNoTray3
7027S35PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7027S55GObsoleteN/AOut of StockPGA108#CNoTray1
7027S55PFObsoleteN/AOut of StockTQFP100#CNoTray3
7027S55PF8ObsoleteN/AOut of StockTQFP100#CNoReel3

Support Communities

  1. RZ/A1 RSK Device Tree add WiFi/BT using SDIO interface with TI Wilink8

    I am trying to integrate the TI Wilink8 with the RZ/A1 RSK in order to add WiFi and Bluetooth functionality. I have purchased this eval module from TI: http://www.ti.com/tool/wl18xxcom82sdmmc#3 and it's daughter board that contains the ...

    Aug 30, 2016
  2. 4 questions about Advertising Data, DSPS, SUOTA, DISS

    Hi, Now I'm working to implement the SUOTA functionality into DSPS reference peoject. #1. Target Board : DA14580 Development Kit-PRO. #2. base project : DSPS ref. preoject from http://support.dialog-semiconductor.com/reference-designs #3. SUOTA example code : prox_reporter.upprojx from the ...

    Aug 14, 2015
  3. YLCDRSKRX62NS

    Please help me with the Demo code for RX62N + TFT Board. Regards,Ganesh Babu.V

    Feb 21, 2011
View All Results from Support Communities (13)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?