Skip to main content
Renesas Electronics Corporation

Features

  • True Dual-Ported memory cells which allow simultaneous access of the same memory location
  • Separate upper-byte and lower-byte control for multiplexed bus compatibility
  • 7026 easily expands data bus width to 32 bits or more
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • TTL-compatible, single 5V (±10%) power supply
  • Available in 84-pin PGA and PLCC packages
  • Industrial temperature range (-40C to +85C) is available

Description

The 7026 is a high-speed 16K x 16 Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 32-bit-or-more word systems. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.

Parameters

AttributesValue
Core Voltage (V)5
Bus Width (bits)16
Density (Kb)256
Pkg. CodeGU84
InterfaceAsync
I/O Type5.0 V TTL
Access Time (ns)25, 35
Temp. Range (°C)0 to 70°C
ArchitectureDual-Port
Organization16K x 16
FunctionBusy, Interrupt, Master, Semaphore, Slave

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PGA27.94 x 27.94 x 3.68842.54
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
7026L25GActiveN/AOut of StockPGA1ku | $108.5184#CNoTray1THAILANDTAIWAN, USA
7026L35GActiveN/AOut of StockPGA1ku | $104.5184#CNoTray1THAILANDTAIWAN, USA
7026L15JObsoleteN/AOut of StockPLCC84#CNoTube3
7026L15J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7026L20GObsoleteN/AOut of StockPGA84#CNoTray1
7026L20JObsoleteN/AOut of StockPLCC84#CNoTube3
7026L20J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7026L20JIObsoleteN/AOut of StockPLCC84#INoTube3
7026L20JI8ObsoleteN/AOut of StockPLCC84#INoReel3
7026L25GBObsoleteN/AOut of StockPGA84#MNoTray1
7026L25JObsoleteN/AOut of StockPLCC84#CNoTube3
7026L25J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7026L35GBObsoleteN/AOut of StockPGA84#MNoTray1
7026L35JObsoleteN/AOut of StockPLCC84#CNoTube3
7026L35J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7026L55JObsoleteN/AOut of StockPLCC84#CNoTube3
7026L55J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7026S15JObsoleteN/AOut of StockPLCC84#CNoTube3
7026S15J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7026S20GObsoleteN/AOut of StockPGA84#CNoTray1
7026S20JObsoleteN/AOut of StockPLCC84#CNoTube3
7026S20J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7026S25GObsoleteN/AOut of StockPGA84#CNoTray1
7026S25JObsoleteN/AOut of StockPLCC84#CNoTube3
7026S25J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7026S35GObsoleteN/AOut of StockPGA84#CNoTray1
7026S35JObsoleteN/AOut of StockPLCC84#CNoTube3
7026S35J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7026S55JObsoleteN/AOut of StockPLCC84#CNoTube3
7026S55J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7026S55JIObsoleteN/AOut of StockPLCC84#INoTube3
7026S55JI8ObsoleteN/AOut of StockPLCC84#INoReel3

Support Communities

  1. Confirm Memory Detail of 70261L15PFG

    Hi,As I will be taping out a chip recently, I want to confirm some details with your team regarding the SRAM Verilog behavioral model file you provided. verilog_model.zipThe product I purchased is 70261L15PFG (https://www.mouser.tw/ProductDetail/), and you previously informed me ...

    Dec 9, 2024
  2. Verilog model for the 70261 (16Kx16)

    Dear Renesas Team, Could you provide me with the Verilog behavior model for 70261 SRAM?Thanks! Best Regards,Jason Shih [locked by: Michael Quirk at 15:19 (GMT 0) on 14 Aug 2024]

    Jul 30, 2024
  3. RX64M Bootloader app

    Stikll fighting with the bootloader app but making progress. Current problem is an error message that appears in the console when I download the mot file into flash. Finished downloadStarting downloadFFW Call Error for CFFWInterface::FFWE20Cmd_DWNP_CLOSE:There's no data for option setting memory.Security ID code for ...

    Aug 30, 2016
View All Results from Support Communities (16)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?