Skip to main content
Renesas Electronics Corporation
1K X 9 DUAL PORT(MASTER)

Package Information

Pkg. Type:LCC
Pkg. Code:LC48
Lead Count (#):48
Pkg. Dimensions (mm):14.2 x 14.22 x 1.78
Pitch (mm):1.02

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLCC
Lead Count (#)48
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)14.2
MOQ1
Moisture Sensitivity Level (MSL)1
Package Area (mm²)201.9
Pb Free Categorye0
Pitch (mm)1.02
Pkg. Dimensions (mm)14.2 x 14.22 x 1.78
Qty. per Carrier (#)34
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)1.78
Width (mm)14.22

Description

This product is obsolete.