Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NDG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 6.0 x 6.0 x 0.9 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 3 |
| Lead Count (#) | 48 |
| Carrier Type | Reel |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to 85°C |
| 100M Non-SSC Outputs | 8 |
| 100M SSC Outputs | 0 |
| 25M Outputs | 1 |
| Advanced Features | 200MHz Differential LVDS, 33MHz or 48MHz |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2, PCIe Gen3, USB 3.0, 10GbE |
| Chipset Manufacturer | Loongson |
| Chipset Name | 7A1000, L3A3000 |
| Clock Spec. | Loongson 7A |
| Diff. Termination Resistors | 0 |
| Function | Generator |
| Length (mm) | 6 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Type | HCSL, LVCMOS, LVDS, LP-HCSL, LVPECL |
| PCI 33.33M Outputs (#) | 0 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 6.0 x 6.0 x 0.9 |
| Pkg. Type | VFQFPN |
| Power Consumption Typ (mW) | 232 |
| Product Category | PCI Express Clocks, Processor Clock Generators |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 1.8 - 3.3 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.9 |
| Width (mm) | 6 |
| Xtal Freq (MHz) | 25 - 25 |
The 6P41505 is a system clock generator intended for 7A1000 and L3A3000 Loongson CPU platforms. The device uses a low-cost 25MHz crystal as an input and can generate the following frequencies:
The 6P41505 system clock generator is intended for high-performance consumer, networking, industrial, computing, and data-communications applications.