Features
- Frequency: 38.880MHz
- Resonance Mode: Fundamental
- Frequency Tolerance at 25 °C: ± 20PPM
- Operating Temperature Range (TOPR): -40 °C ~ +85 °C (industrial)
Description
The 603-38.88-7 is a 38.88MHz 3.2mm x 2.5mm reference crystal that is RoHS compliant and Pb-free.
Applied Filters: