Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • Configurable OE pin function as OE, PPS, or DFC control function
  • Proactive Power Saving (PPS) features save power during the end device power-down mode
  • Dynamic Frequency Control (DFC) feature allows programming up to 4 different frequencies that switch dynamically
  • Spread spectrum clock support to lower system EMI
  • I²C interface
  • Supported by Renesas' Timing Commander™

Description

The 5X2503 MicroClock is a programmable clock generator intended for low-power, consumer, wearable, and smart devices. The 5X2503 device is a 3 PLL architecture design with an embedded 26MHz crystal. Each PLL is individually programmable, allowing for up to 3 unique frequency outputs. The device has built-in unique features such as Proactive Power Saving (PPS) to deliver better system-level power management.

An internal OTP memory allows the user to store the configuration in the device without programming after power-up, and then the device can be reprogrammed again through the I²C interface. The 5X2503 has programmable VCO and PLL source selection allowing the user to do power-performance optimization based on the application requirements. A low-power 32.768kHz clock is supported with only less than 2μA current consumption for system RTC reference clock needs.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Outputs (#)3
Output TypeLVCMOS
Output Freq Range (MHz)0.03 - 120, 0.032768 - 120
Input Freq (MHz)26 - 26
Inputs (#)1
Input TypeCrystal (integrated)
Output Banks (#)1
Core Voltage (V)1.8
Output Voltage (V)1.8
Product CategoryMicroClock, Programmable Clocks
Selection Criteria<700 fs RM

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN2.5 x 2.5 x 0.9120.4

Product Comparison

Image
Image
5X25035L2503
Input TypeCrystal (integrated)Crystal, LVCMOS
Inputs (#)11
Outputs (#)33
Output TypeLVCMOSLVCMOS
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Output Freq Range (MHz)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5X2503-000NDGIActiveAvailableOut of StockDFN1ku | $1.3812#Cut Tape10.032768 - 120Yese3 Sn-40 to 85°CMALAYSIATAIWAN
5X2503-000NDGI8ActiveN/AOut of StockDFN1ku | $1.3812#Reel10.03 - 120Yese3 Sn-40 to 85°CMALAYSIATAIWAN

Renesas Boards & Kits

Support Communities

  1. DEV5L2503 SDA signal voltage change to 1.8V

    The I2C SDA and SCL signal voltage at the expansion [socket] card of the kit is 3.3V and was expecting 1.8V.  Is there DIP switch setting or other component changes on the USB motherboard that allows the I2C pullup voltage to be set to 1.8V?  The Timing ...

    Sep 4, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources