Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Overview

This is the evaluation board for the Renesas 5X2503 MicroClock programmable clock generator. With crystal integration, the 5X2503 only requires a small space on the board. The 5X2503 is ideal for low-power consumer, industrial, and SmartDevice applications.

Features

  • Three LVCMOS outputs with SMA connector
  • USB interface connects to PC systems for configurations
  • When the board is connected to a PC running Renesas Timing CommanderTM Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance

Products in the Design

Sample & Buy

EVK5X2503 - Evaluation Board (top)

EVK5X2503

Active
Moisture Sensitivity Level (MSL):1
HTS (US):8473.30.1180
ECCN (US):EAR99
EPC:BD0
MOQ:1
SPQ:1
Pb (Lead) Free:No
Pkg. Type:BOARD
Carrier Type:Box
Temp. Range (°C):0 to 70°C

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

5X2503 MicroClock Development Kit

DEV5X2503 Active
Evaluate and configure the 5X2503 with a platform designed for signal integrity verification. Paired with a USB programming board, Renesas Timing Commander GUI supports device communication, configuration, and programming.