Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
2:4 PCIe GEN1/2/3 Clock Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG20
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)74
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Accepts Spread Spec InputYes
Additive Phase Jitter Typ RMS (fs)100
Additive Phase Jitter Typ RMS (ps)0.1
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3
ArchitectureCommon
Core Voltage (V)3.3
Diff. Input SignalingHCSL
Diff. Inputs2
Diff. Output SignalingHCSL
Diff. Outputs4
Diff. Termination Resistors16
FunctionMultiplexer
Input Freq (MHz)200
Input TypeHCSL
Inputs (#)2
Length (mm)6.5
MOQ148
Output Banks (#)1
Output Freq Range (MHz)200
Output Skew (ps)50
Output TypeHCSL, LVDS
Output Voltage (V)3.3
Outputs (#)4
PLLNo
Package Area (mm²)28.6
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 4.4 x 1.0
Pkg. TypeTSSOP
Power Consumption Typ (mW)264
Price (USD)$9.9079
Product CategoryClock Buffers & Drivers, Clock Multiplexers, PCI Express Clocks
Prog. ClockNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)1
Width (mm)4.4

Description

The 5V41067A is a 2:4 differential clock mux for PCI Express applications. It has very low additive jitter making it suitable for use in PCIe Gen2 and Gen3 systems. The 5V41067A selects between 1 of 2 differential HCSL inputs to fanout to 4 differential HCSL output pairs. The outputs can also be terminated to LVDS.