Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • 4 – 0.7V current mode differential HCSL output pairs
  • Low additive jitter
  • suitable for use in PCIe Gen2 and Gen3 systems
  • 20-pin TSSOP package
  • small board footprint
  • Outputs can be terminated to LVDS
  • can drive a wider variety of devices
  • OE control pin
  • greater system power management
  • Industrial temperature range available
  • supports demanding embedded applications
  • Additive cycle-to-cycle jitter <5 ps
  • Additive phase jitter (PCIe Gen2/3) <0.2ps
  • Operating frequency up to 200MHz

Description

The 5V41067A is a 2:4 differential clock mux for PCI Express applications. It has very low additive jitter making it suitable for use in PCIe Gen2 and Gen3 systems. The 5V41067A selects between 1 of 2 differential HCSL inputs to fanout to 4 differential HCSL output pairs. The outputs can also be terminated to LVDS.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
5V41067APGGObsoleteN/AIn StockTSSOP20#Tube1074#Yese3 Sn0 to 70°C
5V41067APGG8ObsoleteN/AOut of StockTSSOP20#Reel13000#0Yese3 Sn0 to 70°C
5V41067APGGIObsoleteN/AIn StockTSSOP20#Tube1074#Yese3 Sn-40 to 85°C
5V41067APGGI8ObsoleteN/AOut of StockTSSOP20#Reel13000#0Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?