Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Four internal PLLs
  • Internal non-volatile EEPROM
  • Fast (400kHz) mode I2C serial interface
  • Input frequency range: 1 MHz to 200 MHz
  • Output frequency range: 4.9 kHz to 200 MHz
  • Reference crystal input with programmable linear load capacitance - Crystal frequency range: 8 MHz to 50 MHz
  • Integrated VCXO
  • Each PLL has a 7-bit reference divider and a 12-bit feedback-divider
  • 8-bit output-divider blocks
  • Fractional division capability on one PLL
  • Two of the PLLs support spread spectrum generation capability
  • I/O Standards: - Outputs - 3.3 V LVTTL/ LVCMOS - Inputs - 3.3 V LVTTL/ LVCMOS
  • Programmable slew rate control
  • Programmable loop bandwidth
  • Programmable output inversion to reduce bimodal jitter
  • Redundant clock inputs with auto and manual switchover options
  • Individual output enable/disable
  • Power-down mode
  • 3.3V core VDD
  • Available in VFQFPN package
  • -40 to +85°C Industrial Temp operation

Description

The 5V19EE403 is a programmable clock generator intended for high performance data-communications, telecommunications, consumer, and networking applications. There are four internal PLLs, each individually programmable, allowing for four unique non-integer-related frequencies. The frequencies are generated from a single reference clock. The reference clock can come from one of the two redundant clock inputs. Automatic or manual switchover function allows any one of the redundant clocks to be selected during normal operation. The 5V19EE403 is in-system, programmable and can be programmed through the use of I2C interface. An internal EEPROM allows the user to save and restore the configuration of the device without having to reprogram it on power-up. Each of the four PLLs has an 7-bit reference divider and a 12-bit feedback divider. This allows the user to generate four unique non-integer-related frequencies. The PLL loop bandwidth is programmable to allow the user to tailor the PLL response to the application. For instance, the user can tune the PLL parameters to minimize jitter generation or to maximize jitter attenuation. Spread spectrum generation and/or fractional divides are allowed on two of the PLLs. There are a total of four 8-bit output dividers. The outputs are connected to the PLLs via a switch matrix. The switch matrix allows the user to route the PLL outputs to any output bank. This feature can be used to simplify and optimize the board layout. In addition, each output's slew rate and enable/disable function is programmable.

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5V19EE403NLGINRNDN/AIn StockVFQFPN1ku | $2.5624#Tray10490#Yese3 Sn-40 to 85°CTAIWAN, THAILANDTAIWAN, USA
5V19EE403NLGI8NRNDN/AOut of StockVFQFPN1ku | $2.5624#Reel12500#0Yese3 Sn-40 to 85°CTAIWAN, THAILANDTAIWAN, USA
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?