Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Extremely low operating and standby current consumption
  • Low RMS additive phase jitter
  • 2.5V to 3.3V power supply voltage
  • Six outputs with individual Output Enable pin
  • One input
  • OE_OSC control pin to enable/disable reference TCXO/XO
  • Small 20-pin VFQFPN package
  • Extended temperature range (-40 °C to +105 °C)

Description

The 5PB1216 is a high-performance TCXO/LVCMOS clock fanout buffer with individual OE pins for each output. The CLKIN pin can accept either a square wave (LVCMOS) or a clipped sine wave (such as TCXO clipped sine wave output) as input.

The 5PB1216 has industry-leading low jitter and extremely low current consumption, making it ideal for smart mobile devices.

Parameters

AttributesValue
Temp. Range (°C)-40 to 105°C
Product CategoryClock Buffers & Drivers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN3.0 x 3.0 x 1.0200.4

Applications

  • Smart mobile handsets
  • RF and baseband peripheral clock distribution
  • Automotive
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5PB1216NDGKActiveAvailableOut of StockVFQFPN1ku | $1.1920#Tray10624#Yese3 Sn-40 to 105°CMALAYSIATAIWAN
5PB1216NDGK8ActiveN/AOut of StockVFQFPN1ku | $1.1920#Reel12500#0Yese3 Sn-40 to 105°CMALAYSIATAIWAN