Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Alternative(s) Available
5P49V6965 - VersaClock 6E Programmable Clock Generator
  • Notes:Pin-pin compatible with additional functionality and design margin

Features

  • 3 differential outputs LVPECL, LVDS, HCSL - or 6 LVCMOS outputs
  • 1 additional LVCMOS output
  • In-system programmable with 3 independent output frequencies
  • Up to 350 MHz input/output frequencies
  • Also supports crystal input
  • Stores 4 different configurations in OTP non-volatile memory
  • < 100 mW core power (at 3.3V)
  • < 0.7 ps RMS phase jitter (typ)
  • Meets PCIe® Gen1/2/3, USB 3.0, 1/10 GbE clock requirements
  • 1.8 / 2.5 / 3.3V core and output voltages
  • 4x4 mm 24-ld VFQFPN
  • -40° to +85°C operating temperature range
  • Supported by Timing Commander™ software tool

Description

The 5P49V5914 is low-power programmable clock generator with best-in-class jitter performance and design flexibility with universal outputs capable of generating any output frequency. The 5P49V5914 is intended for high performance consumer, networking, industrial, computing, and data-communications applications. Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using I2C interface. This is Renesas' fifth generation of programmable clock technology (VersaClock® 5). The frequencies are generated from a single reference clock or crystal input. A glitchless manual switchover function allows one of the redundant clock inputs to be selected during normal operation.

Two select pins allow up to 4 different configurations to be programmed and accessible using processor GPIOs or bootstrapping. The different selections may be used for different operating modes (full function, partial function, partial power-down), regional standards (US, Japan, Europe) or system production margin testing. The device may be configured to use one of two I2C addresses to allow multiple devices to be used in a system.

This device is factory-configurable.
Try the Custom Part Configuration Utility.
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: