Features
- True dual-ported memory cells allow simultaneous access of the same memory location
- On-chip port arbitration logic
- BUSY output flag
- INT flag for port-to-port communication
- Fully asynchronous operation from either port
- Battery backup operation – 2V data retention
- TTL-compatible, single 5V ±10% power supply
- Available in 48-pin Ceramic LCC, Flatpack, and 600-mil SDBRZ packages
Description
The 5962-86875 (7130/40) is a high-speed 1K x 8 dual-port static RAM designed to be used as a stand-alone 8-bit dual-port RAM or as a "Master" dual-port RAM together with a "Slave" dual-port in 16-bit or more word width systems, which would result in full-speed, error-free operation without the need for additional discrete logic. An automatic power-down feature, controlled by Chip Enable (CE) permits the on-chip circuitry of each port to enter a very low standby power mode. The military-grade product complies with MIL-PRF-38535 QML.
Parameters
| Attributes | Value |
|---|---|
| Core Voltage (V) | 5 |
| Bus Width (bits) | 8 |
| Density (Kb) | 8 |
| Pkg. Code | LC48 |
| Interface | Async |
| I/O Type | 5.0 V TTL |
| Access Time (ns) | 45 |
| Temp. Range (°C) | -55 to 125°C |
| Architecture | Dual-Port |
| Organization | 1K x 8 |
| Function | Busy, Interrupt, Master |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| LCC | 14.2 x 14.22 x 1.78 | 48 | 1.02 |
Applied Filters: