Skip to main content
Renesas Electronics Corporation

Features

  • Standard, A, and C speeds
  • Typical tSK(o) (output skew) < 250ps
  • Low input and output leakage <1µA (max.)
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • Balanced output drivers:
    • ±16mA (military)
  • Reduced system switching noise
  • Typical VOLP (Output Ground Bounce) < 0.6V at VCC = 5V,TA = 25 °C
  • Available in a 48-pin CERPACK package

Description

The 54FCT162245T 16-bit high-speed, low-power transceiver is ideal for synchronous communication between two buses and can operate as either two independent 8-bit transceivers or one 16-bit transceiver. The 54FCT162245T operates at -55 °C to +125 °C. For the commercial version, see 74FCT162245T.

Parameters

AttributesValue
FunctionTransceiver
Pkg. CodeCS48
Temp. Range (°C)-55 to 125°C
Bus Width (bits)16
Core Voltage (V)5
Speed GradeA, C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CPACK16.3 x 9.65 x 2.4481.27
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
54FCT162245ATEBActiveN/AIn StockCPACK1ku | $3548#MNoTube1THAILANDTAIWAN, USA
54FCT162245CTEBActiveN/AOut of StockCPACK1ku | $38.7848#MNoTube1THAILANDTAIWAN, USA
54FCT162245TEBObsoleteN/AOut of StockCPACK48#MNoTube1

Support Communities

  1. IDT74FCT164245 - (FAST CMOS 16-BITBIDIRECTIONAL 3.3V TO 5V TRANSLATOR) Can operate on VCC1 & VCC2 at +3.3V

    Dear team, I've planned to use the part IDT74FCT164245 - (FAST CMOS 16-BIT BIDIRECTIONAL 3.3V TO 5V TRANSLATOR) as a +3.3V (LVTTL) Voltage buffer or LVTTL driver instead of Voltage translator. However in datasheet its mentioned that VCC1 = 5V with tolerance of +/= 10 percentage, VCC2 = 3 ...

    Oct 8, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?