Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

User Configurable Clock

Package Information

Pkg. Type:QSOP
Pkg. Code:PCG28
Lead Count (#):28
Pkg. Dimensions (mm):9.9 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeQSOP
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeTube
Accepts Spread Spec InputNo
Advanced FeaturesReference Output
Core Voltage (V)3V, 5.5V
Divider Value2, 4, 5, 6, 7, 8, 9, 10
Feedback InputNo
Input Freq (MHz)2 - 50
Input TypeCrystal, LVCMOS
Inputs (#)1
Length (mm)9.9
MOQ240
Moisture Sensitivity Level (MSL)1
Output Banks (#)2
Output Freq Range (MHz)0.75 - 40
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)2
Package Area (mm²)37.6
Pb Free Categorye3 Sn
Period Jitter Typ P-P (ps)85
Pitch (mm)0.64
Pkg. Dimensions (mm)9.9 x 3.8 x 1.47
Prog. ClockNo
Qty. per Carrier (#)48
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.47
Width (mm)3.8
Xtal Freq (KHz)5 - 27
Xtal Inputs (#)1