Skip to main content
Renesas Electronics Corporation

Description

The 4524 Group is supported only for customers who have already adopted these products.

Part NumberStatusSamplesStockRoHSPackageBit SizeLead Count (#)Operating Freq (Max) (MHz)CPUDMATimerADCEthernetTemp. Range (°C)
M34524EDFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP464#2MHz4500No8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-chNo
M34524M8-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP464#4500No8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-chNo-20 to +85
M34524M8-XXXFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP464#4500No8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-chNo-20 to +85
M34524MC-XXXFP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP464#4500No8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-chNo-20 to +85
M34524MC-XXXFP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP464#4500No8-bit x 4-ch, 16-bit x 1-ch10-bit x 8-chNo-20 to +85

Support Communities

  1. I2S with RX210 over RSPI

    Hey, I want to send digital audio data from my RX210 to a DSP over the RSPI. My problem now is, that i can't get it to send the data continuously. It just sends the configured amount of bits followed by a short pause before the next bits are ...

    Feb 5, 2014
  2. code protection

    Hello I am working on S7G2, i would like to protect the code from reading. Plz can you help me how to do this   Thanks

    May 13, 2019
  3. Watchdog reset

    Hello, I am using fileX mounted on sdcard, we are making a datalogger. I would like to know if there is a way to capture watchdg reset before it occures to close safely FileX. Thanks

    Jun 4, 2019
View All Results from Support Communities (13)

Knowledge Base

  1. Should I choose an analog or a digital output sensor?

    ... maximum control over signal processing and/or you prefer direct sin/cos raw waveforms for custom algorithms. Chose digital (RAA2P3500, RAA2P4500, RAA2P4520/4524) when you want ready‑to‑use angle data in SPI/UART, SPC or any other digital format, you need built‑in linearization and ...

    Mar 4, 2026
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?